We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M805WTQL11E-C


Motor Model Details
Model Number M805WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 4,000
Frame 450-1600
FORM DCW4
TYPE TIKK
Model Number M805WTQL11E-C
NOM. EFF. 96.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 96.5
Frequency 60 Hz
FLAMPS 499
NEMA -
Code C
kW 2984
PF 89.2
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2237.1
Torques
Full Load (lb-ft): 11800
Locked Rotor: 80
Break Down: 175
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 96.9
3/4 Load: 96.5
1/2 Load: 96.9
Power Factor (%)
Full Load: 89.2
3/4 Load: 85.2
1/2 Load: 88.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top