We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

2508FTAL11E-A


Motor Model Details
Model Number 2508FTAL11E-A
Multiplier Symbol MXTFCM
Weight 6100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 5011US
FORM FCKW4
TYPE TIKK
Model Number 2508FTAL11E-A
NOM. EFF. 93.6
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 38
NEMA B
Code F
kW 187
PF 76.2
S.RPM 900
FLRPM 885
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 191.8
Torques
Full Load (lb-ft): 1484
Locked Rotor: 140
Break Down: 205
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 93.6
3/4 Load: 93.3
1/2 Load: 91.9
Power Factor (%)
Full Load: 76.2
3/4 Load: 73.1
1/2 Load: 64.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top