We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4503FTAL11F-C


Motor Model Details
Model Number 4503FTAL11F-C
Multiplier Symbol MXTFCM
Weight 5052 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5811USS
FORM FCKW4
TYPE TIKK
Model Number 4503FTAL11F-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 56
NEMA B
Code F
kW 336
PF 92.9
S.RPM 3600
FLRPM 3568
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 351.9
Torques
Full Load (lb-ft): 662
Locked Rotor: 155
Break Down: 250
Bearings
Drive End: 6313C3
Opposite Drive End: 6313 INS
Efficiency (%)
Full Load: 94.5
3/4 Load: 93.9
1/2 Load: 92.2
Power Factor (%)
Full Load: 92.9
3/4 Load: 91.8
1/2 Load: 88.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top