We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4506FTAL11E-A


Motor Model Details
Model Number 4506FTAL11E-A
Multiplier Symbol MXTFCM
Weight 5003 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5011US
FORM FCKW4
TYPE TIKK
Model Number 4506FTAL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 70
NEMA -
Code H
kW 336
PF 73.1
S.RPM 1200
FLRPM 1182
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 416.4
Torques
Full Load (lb-ft): 2000
Locked Rotor: 225
Break Down: 275
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.3
1/2 Load: 92.6
Power Factor (%)
Full Load: 73.1
3/4 Load: 65.9
1/2 Load: 53.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top