We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003FTAL11F-A


Motor Model Details
Model Number 5003FTAL11F-A
Multiplier Symbol MXTFCM
Weight 6500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811USS
FORM FCKW4
TYPE TIKK
Model Number 5003FTAL11F-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 66
NEMA B
Code G
kW 373
PF 86.8
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 416
Torques
Full Load (lb-ft): 736
Locked Rotor: 150
Break Down: 260
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 94.6
3/4 Load: 93.7
1/2 Load: 91.8
Power Factor (%)
Full Load: 86.8
3/4 Load: 85.9
1/2 Load: 82.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top