We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5006FTAL11E-C


Motor Model Details
Model Number 5006FTAL11E-C
Multiplier Symbol MXTFCM
Weight 6500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811US
FORM FCKW4
TYPE TIKK
Model Number 5006FTAL11E-C
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 65
NEMA -
Code G
kW 373
PF 87.6
S.RPM 1200
FLRPM 1189
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 436.9
Torques
Full Load (lb-ft): 2209
Locked Rotor: 125
Break Down: 275
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3 INS
Efficiency (%)
Full Load: 94.8
3/4 Load: 94.4
1/2 Load: 93.2
Power Factor (%)
Full Load: 87.6
3/4 Load: 85.5
1/2 Load: 79.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top