We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6003FTQL11F-A


Motor Model Details
Model Number 6003FTQL11F-A
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5811USS
FORM FCW4
TYPE TIKK
Model Number 6003FTQL11F-A
NOM. EFF. 95.3
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 74
NEMA -
Code H
kW 448
PF 86.6
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 546
Torques
Full Load (lb-ft): 882
Locked Rotor: 165
Break Down: 280
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.3
3/4 Load: 94.4
1/2 Load: 92.5
Power Factor (%)
Full Load: 86.6
3/4 Load: 85.2
1/2 Load: 80.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top