We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7003FTQL11F-C


Motor Model Details
Model Number 7003FTQL11F-C
Multiplier Symbol MXTFCM
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 6811USS
FORM FCW4
TYPE TIKE
Model Number 7003FTQL11F-C
NOM. EFF. 94.7
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 86
NEMA -
Code F
kW 522
PF 93
S.RPM 3600
FLRPM 3580
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 548.2
Torques
Full Load (lb-ft): 1027
Locked Rotor: 75
Break Down: 280
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 94.7
3/4 Load: 94.2
1/2 Load: 92.7
Power Factor (%)
Full Load: 93
3/4 Load: 92.5
1/2 Load: 90

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top