We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7004FTQL11E-A


Motor Model Details
Model Number 7004FTQL11E-A
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5811US
FORM FCW4
TYPE TIKK
Model Number 7004FTQL11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 86
NEMA -
Code G
kW 522
PF 90.5
S.RPM 1800
FLRPM 1787
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 587.3
Torques
Full Load (lb-ft): 2057
Locked Rotor: 75
Break Down: 270
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 94.7
3/4 Load: 94.2
1/2 Load: 92.8
Power Factor (%)
Full Load: 90.5
3/4 Load: 90
1/2 Load: 86.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top