We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8008FTQL11E-C


Motor Model Details
Model Number 8008FTQL11E-C
Multiplier Symbol MXTFCM
Weight 15000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 6811US
FORM FCW4
TYPE TIKK
Model Number 8008FTQL11E-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 113
NEMA -
Code G
kW 597
PF 79.5
S.RPM 900
FLRPM 895
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 726.1
Torques
Full Load (lb-ft): 4695
Locked Rotor: 95
Break Down: 205
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.4
1/2 Load: 94.2
Power Factor (%)
Full Load: 79.5
3/4 Load: 75.8
1/2 Load: 67

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top