We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M206FTAL11E-C


Motor Model Details
Model Number M206FTAL11E-C
Multiplier Symbol MXTFCM
Weight 9000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 6811US
FORM FCKW4
TYPE TIKK
Model Number M206FTAL11E-C
NOM. EFF. 96.2
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 127
NEMA -
Code G
kW 746
PF 88.3
S.RPM 1200
FLRPM 1191
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 826
Torques
Full Load (lb-ft): 4410
Locked Rotor: 120
Break Down: 270
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 96.3
3/4 Load: 95.6
1/2 Load: 93.9
Power Factor (%)
Full Load: 88.3
3/4 Load: 87.6
1/2 Load: 84

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top