We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3004SDAK41A-A


Motor Model Details
Model Number 3004SDAK41A-A
Multiplier Symbol MXTFCM
Weight CF lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame S449T
FORM
TYPE TKKH
Model Number 3004SDAK41A-A
NOM. EFF. 95
VOLTS 2300/4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 77/44
NEMA B
Code G
kW 224
PF 77
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 252.6
Torques
Full Load (lb-ft): 883
Locked Rotor: 160
Break Down: 280
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 95.1
3/4 Load: 94.3
1/2 Load: 92.5
Power Factor (%)
Full Load: 77
3/4 Load: 74.1
1/2 Load: 66.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top