We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3503SDAK41B-A


Motor Model Details
Model Number 3503SDAK41B-A
Multiplier Symbol MXTFCM
Weight CF lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame B449TS
FORM
TYPE TKKH
Model Number 3503SDAK41B-A
NOM. EFF. 95
VOLTS 2300/4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 82/47
NEMA B
Code G
kW 261
PF 84.1
S.RPM 3600
FLRPM 3585
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 293
Torques
Full Load (lb-ft): 513
Locked Rotor: 240
Break Down: 305
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.9
3/4 Load: 93.8
1/2 Load: 91.5
Power Factor (%)
Full Load: 84.1
3/4 Load: 80.7
1/2 Load: 72.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top