Series: 
                        
                            All Series 
                            EQP Global® 661 EQP Global® 840 EQP Global® 841 EQP Global® Brake EQP Global® Close-Coupled Pump EQP Global® Cooling Tower EQP Global® Critical Cooling EQP Global® Explosion Proof EQP Global® IEC EQP Global® Quarry Duty EQP Global® Severe Duty High Torque 587 Frame Open Drip-Proof Synchronous Totally Enclosed 840 Totally Enclosed 841 Totally Enclosed Air-to-Air Cooled Totally Enclosed Fan Cooled Totally Enclosed Water-to-Air Cooled Weather-Protected Type I Weather-Protected Type II                          
                    
                                            
                            Horsepower (HP): 
                            
                                All 
                                0.5 0.75 1 1 1.5 2 3 4 5 5.5 7.5 10 15 20 25 30 40 50 60 75 100 125 125 150 200 200 250 250 300 350 400 450 500 600 600 700 750 800 900 900 1000 1250 1500 1750 2000 2250 2500 2750 3000 3500 4000 4500 5000 5500                              
                        
                        
                            Speed (RPM): 
                            
                                All 
                                1000 1200 1500 1800 3000 3600 720 900                              
                        
                        
                            Voltage (V): 
                            
                                All 
                                230/400 230/460 2300/4000 2300/4160 400 4000 460 575                              
                        
                        
                            Enclosure: 
                            
                                All 
                                ODP TEAAC TEAO TEFC TENV TEWAC TEXP WPI WPII                              
                        
                        
                            Efficiency: 
                            
                                All 
                                a:0:{} HIGH NEMA PREMIUM PREMIUM                              
                        
                        
                            Frame: 
                            
                                All 
                                100L 112M 132M 132S 143JM 143JP 143T 143TC 145JM 145JP 145T 145TC 160L 160M 180L 180M 182JM 182JP 182T 182TC 184JM 184JP 184T 184TC 1C2 1C3 200L 213JM 213JP 213T 213TC 215JM 215JP 215T 215TC 225S 254JM 254JP 254T 254TC 256JM 256JP 256T 256TC 284JM 284JP 284T 284TC 284TS 284TSC 286JM 286JP 286T 286TC 286TS 286TSC 2C2 2C4 2F3 324JM 324JP 324T 324TC 324TS 324TSC 326JM 326JP 326T 326TC 326TS 326TSC 364JP 364T 364TC 364TS 364TSC 365JP 365T 365TC 365TS 365TSC 3C4 3F3 404T 405T 405TS 444T 444TS 445T 445TS 447TS 450-1600 4C3 4C4 5009/10/11US 5009/10/11USS 5010US 5010USS 5010UZ 5011/12US 5011/12USS 5011US 5011USS 5011UZ 505US 505USS 505UZ 507US 507USS 509US 509USS 56 56C 5809/10/11US 5809/10/11USS 5810/11/12US 5810/11/12USS 5810US 5810USS 5810UZ 5811/12US 5811/12USS 5811US 5811USS 588USS 5C3 5C4 6809/10/11US 6810/11/12US 6810/11/12USS 6812/13US 6812/13USS 80M 90L A1 A1E A1Y A2 A2E A2Y A3 A3E A4 A4E A5 A5E A6 A7 A8 B447/9T B447T/B449T B447TS/B449TS B449T B449TS B587/8/9/10 B587LL L56/L56H L56C N449T N449TS N6810 N7808 N8810 S2C6 S3C6 S444T S444TS S445T S445TS S447/9T S447T S447T/S449T S447TS S447TS/S449TS S447TZ S449T S4C6 S586/7 S587LQ S5C6