We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5006XSAL11E-A


Motor Model Details
Model Number 5006XSAL11E-A
Multiplier Symbol MXTFCM
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811US
FORM FCKW4
TYPE TIKK
Model Number 5006XSAL11E-A
NOM. EFF. 95.4
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 69
NEMA -
Code F
kW 373
PF 82.2
S.RPM 1200
FLRPM 1191
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 401.1
Torques
Full Load (lb-ft): 2205
Locked Rotor: 160
Break Down: 265
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3 INS
Efficiency (%)
Full Load: 95.6
3/4 Load: 95.1
1/2 Load: 93.7
Power Factor (%)
Full Load: 88.9
3/4 Load: 79.2
1/2 Load: 71.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top