Toshiba’s Totally Enclosed Air-to-Air Cooled (TEAAC) motor series is designed for exceptional durability and performance in demanding conditions. These motors excel in wet, dirty, or dusty environments, ensuring reliable operation. The advanced cooling system effectively dissipates heat by circulating hot air through an internal heat exchanger, keeping the motor at optimal operating temperatures without exposure to external contaminants. This consistent cooling performance reduces maintenance needs and enhances operational efficiency. TEAAC motors are ideal for a variety of applications, including powering pumps and compressors in the oil and gas industry, operating equipment in marine environments, and handling corrosive substances in chemical processing plants.
Totally Enclosed Air-to-Air Cooled



Search by Rating
Rugged Components
Cast Iron Frame & Carbon Steel Heat Exchanger Tubes enhance durability and corrosion resistance, extending the motor’s lifespan in harsh conditions.
Fan Design
3-D fluid analysis is used to model airflow and optimize fan design, providing maximum airflow with reduced frictional losses.
Frame Construction
Finite element analysis is utilized to determine optimal rigidity. The design reduces vibration by maintaining stator-to-frame concentricity.
Ingress Protection
IP54 protection enhances durability by guarding against dust and splashing water, extending the lifespan of internal components. This robust protection enhances operational safety and makes the motor suitable for demanding industrial environments.
American Petroleum Industry Standards
Capable of meeting API® 541 & API® 547 used in the petroleum, chemical, and gas industries.
Thermal Protection
Embedded 100 Ω platinum stator RTDs, two per phase terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat and unsafe operation.
Humidity Protection
120V space heater is included in all frames.
Vibration Provisions
Designed for mounting vibration sensors (1/4” NPT) on each bearing bracket.
Drive Duty Compatibility
The insulation meets NEMA MG1 Part 31 standards. It can be paired with a UL-Listed Medium Voltage Drive, which features a motor-friendly multiphase neutral point clamped output.
Rotor Options:
Aluminum Rotor
High-pressure diecast aluminum rotors offer a lightweight, cost-effective solution. Low rotor inertia improves acceleration and deceleration, while excellent thermal conductivity enhances cooling. Corrosion-resistant properties increase reliability in harsh environments.
Copper Bar
Copper bar rotors deliver high electrical conductivity for improved efficiency and reduced losses. They provide higher starting torque and operate at lower temperatures, making them ideal for heavy-duty, high-performance applications where thermal stability and energy efficiency are critical.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.