We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4508TCAL11E-C


Motor Model Details
Model Number 4508TCAL11E-C
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5812US
FORM ECKMW4
TYPE TIKK
Model Number 4508TCAL11E-C
NOM. EFF. 93.6
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 68.1
NEMA -
Code G
kW 336
PF 76
S.RPM 900
FLRPM 884
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 384.6
Torques
Full Load (lb-ft): 2674
Locked Rotor: 115
Break Down: 180
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 93.6
3/4 Load: 93.4
1/2 Load: 92.3
Power Factor (%)
Full Load: 76
3/4 Load: 70.9
1/2 Load: 60.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top