We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7003TCAL11F-A


Motor Model Details
Model Number 7003TCAL11F-A
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5812USS
FORM ECKMW4
TYPE TIKK
Model Number 7003TCAL11F-A
NOM. EFF. 94.9
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 87.7
NEMA -
Code G
kW 522
PF 90.5
S.RPM 3600
FLRPM 3570
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 606.4
Torques
Full Load (lb-ft): 1030
Locked Rotor: 125
Break Down: 230
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 94.9
3/4 Load: 94.2
1/2 Load: 92.6
Power Factor (%)
Full Load: 90.5
3/4 Load: 88.8
1/2 Load: 83.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top