We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M205TCAL11E-A


Motor Model Details
Model Number M205TCAL11E-A
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 5812US
FORM ECKMW4
TYPE TIKK
Model Number M205TCAL11E-A
NOM. EFF. 96.5
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 122.7
NEMA -
Code G
kW 746
PF 90.8
S.RPM 1800
FLRPM 1781
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 828.59
Torques
Full Load (lb-ft): 2949
Locked Rotor: 145
Break Down: 300
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 96.5
3/4 Load: 96.4
1/2 Load: 95.8
Power Factor (%)
Full Load: 90.8
3/4 Load: 88.9
1/2 Load: 83.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top