We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M205TCQL11E-C


Motor Model Details
Model Number M205TCQL11E-C
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 5812US
FORM ECMW4
TYPE TIKE
Model Number M205TCQL11E-C
NOM. EFF. 96.8
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 96.2
Frequency 60 Hz
FLAMPS 122.7
NEMA -
Code F
kW 746
PF 90.5
S.RPM 1800
FLRPM 1787
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 769.09
Torques
Full Load (lb-ft): 2939
Locked Rotor: 130
Break Down: 290
Bearings
Drive End: M11-110 INS
Opposite Drive End: M11-110 INS
Efficiency (%)
Full Load: 96.8
3/4 Load: 96.6
1/2 Load: 95.9
Power Factor (%)
Full Load: 90.5
3/4 Load: 88.6
1/2 Load: 82.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top