We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M305TCQL11E-C


Motor Model Details
Model Number M305TCQL11E-C
Multiplier Symbol MXTAAM
Weight 15500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,500
Frame 6810/11/12US
FORM
TYPE
Model Number M305TCQL11E-C
NOM. EFF. 95.4
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 189
NEMA
Code
kW 1119
PF
S.RPM 1800
FLRPM
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top