Toshiba IoT Solution Pack

Skip image slider

Combining remote monitoring, visualization and data collection capabilities, Toshiba IoT Solution Pack is easy to use, easily expandable, and cloud-based for rapid deployment and lower cost of entry. It empowers you to quickly begin collecting data that will help you improve processes, reduce costs and achieve a level of operational control that was once impossible.

Overview

Accelerate Your IoT Deployment with Toshiba IoT Solution Pack

Industries across the globe are undergoing a major transformation as they seek to harness the enormous amount of data generated by connected devices within their operation. Leveraging and realizing the value of this data is at the core of industry efforts to stay competitive. Toshiba IoT Solution Pack is an excellent IoT solution for operations that want to quickly and affordably tap into the benefits of this transformation.

Bringing you remote monitoring, visualization and data collection capabilities, Toshiba IoT Solution Pack is easy to use, easily expandable, and cloud-based for rapid deployment and lower cost of entry.

It empowers you to improve processes, maximize equipment performance, reduce costs and enjoy a level of operational control that was once impossible.

 

“Toshiba IoT Solution Pack is an excellent IoT solution for operations that want to quickly and affordably tap into the benefits of this transformation.”

 

Insulated Bearings

  • An electric motor operating on an adjustable speed drive is at risk for premature bearing failure caused by stray currents. Experience indicates using insulated bearings on both ends of the motors is the most effective way to protect the motor from destructive currents. A high level of bearing protection is especially beneficial in applications where motor maintenance and replacement are difficult.
  • Extended Horsepower Capability

  • Extended horsepower capability allows a smaller motor to run at a higher horsepower than its baseline depending on the application requirements. This provides motor users potential cost savings while achieving the same motor performance.
  • Insulation with Wide Thermal Capability

  • Critical cooling motors utilize many Class H insulation materials in its winding designs, which provides increased thermal protection. These motors operate with a very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life.
  • Low Vibration

  • A vibration level exceeding NEMA MG1 requirements provides stability and durability by prolonging motor and bearing life and helping to reduce downtime.
  • Lorem ipsum is placeholder text commonly used in the graphic

    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
    • Edge Computing – Create smart, connected facilities and drive near-real-time visualization and optimization by connecting equipment and shifting processes to the cloud through sensors, adapters, and IoT gateways. You’ll be up and running faster than you can imagine.
    • Data Collection and Remote Monitoring – Fast-track your digital transformation by remotely monitoring equipment across your entire organizational footprint. Toshiba IoT Solution Pack makes it easy to start amassing machine data to help enable optimal performance and facility compliance.
    • Analytics – Gain insight into equipment performance, detect anomalies sooner and improve resource utilization across your entire operation with an excellent user interface based on predefined templates that present data in a clear, actionable way.
    Catalog

    I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    Motor, Drives. Controls & PLCs Catalog

    Spare Parts Catalog

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

    No Training Data Available

    [related_post_acf]
    Scroll to Top