We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

OIS-DS

Related Information

OIS-DS, Operator Interface Station, is the interface for the TOSDIC™-CIE DS/nV system recommended for the industrial PC FA3100 series platform or other Windows 10 computers.

Features

Standard screens

ScreenOutline
Point Display Screen
Point Display Screen monitors a process tag. A operator can check alarms, change control parameters and do remote operation of the tag.
Group Display ScreenGroup Display Screen monitors multi process tags. A operator can use the Operater’s Keyboard in option, and he can do remote operation of a maximum of eight process tags simultaneously.
Real Time Trend DisplayTrend Display Screen monitors multi trend tags. A operator can see these of a maximum of eight simultaneously.
Guidance Display ScreenGuidance Display Screen monitors guidance tags which are created when each events happen. Events set up various conditions as you like.
System Status Display ScreenSystem Status Display Screen monitors stations in TOSDIC™-CIE DS/nv system.
Alarm Summary Display ScreenAlarm Summary Display Screen monitors alarms in TOSDIC™-CIE DS/nv system. A operator can see this list.
History Trend DisplayHistory Display Screen monitors historical data in TOSDIC™-CIE DS/nv system. A operator can save the logs into a file.

Optional Software

OIS-DS has following optional software for support

Optional software Outline
16-Tag Group Package The process tag displayed on the group screen of OIS-DS is extended to a maximum of 16 from 8.
Real Time Trend Package OIS-DS adds the Realtime Trend Display Screen which monitors process tags collected in a short cycle.
Advanced
Hardcopy Package
OIS-DS adds the color conversion function into its hardcopy function to save ink.
2CRT OIS Package OIS-DS adds the multi monitor function to display the screen in the suitable size on multiple monitors.
Historical Data Auto Save Package OIS-DS adds the function which saves historical data into a file.
OIS Navigation Package OIS-DS adds the OIS Navigation Window function which allow an operator to customize the navigation and operation of the OIS.

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top