We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

ProtoCessor

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

The Toshiba Industrial Bus Product, ProtoCessor, is designed to provide a reliable interface between a variety of Toshiba's Uninterruptible Power Systems and your Building Management System. ProtoCessor converts real time UPS data into the user's Building Management System protocols. ProtoCessor supports SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2 industrial protocols. The configuration files for these protocols are available for download free from the Toshiba Industrial Bus website. ProtoCessor hardware connectivity includes two DB9 (RS232 and RS485) connectors which enable users to connect to DTE-type devices, and a RJ45 connector for network connectivity.

Features:

  • Supports SNMP, Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet/IP, Allen-Bradley EtherNet/IP, and Johnson Controls Metasys N2 Communication Protocols
  • Supports RS-232/422/485 and Ethernet Network Communication Interfaces
  • Compatible with G8000 and G9000 UPS Series

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top