The Toshiba Industrial Bus Product, ProtoNode, is designed to provide a reliable interface between a variety of Toshiba’s Uninterruptible Power Systems and your Building Management System. ProtoNode converts real time UPS data into the user’s Building Management System protocols. ProtoNode supports SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2 industrial protocols. The configuration files for these protocols are available for download free from the Toshiba Industrial Bus website. ProtoNode hardware connectivity includes two DB9 (RS232 and RS485) connectors which enable users to connect to DTE-type devices, and a RJ45 connector for network connectivity.
Overview
Specifications
Download Center
Training
Overview
Features:
- Multiple Industrial Bus Protocol Includes SNMP, Modbus RTU, Modbus TCP, BACnet (including BACnet IP), AB EtherNet/IP and Metasys N2
- Connectivity Includes DB9 and RJ45 Connectors
- Product Supports 1600EP, 4200FA, G8000, G8000MM & G9000
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
No Training Data Available
[related_post_acf]