We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

H3BG2L220C61T


UPS Model Details
Model Number H3BG2L220C61T
Capacity (kVA/kW) 22.0/18.7KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 208/240V
Optional Voltage N/A
Phase 1PH
Frequency 50/60HZ
Power Factor 0.95
DC Voltage 288V

Output

Standard Voltage 240/208/120V
Optional Voltage N/A
Phase 1PH
Frequency 50/60HZ
Power Factor 0.85
Voltage THD < 3% for linear load; < 6% for non-linear load
Overload Capacity Inverter: 125%-30 sec./150%-10 sec, Bypass: 125%-10 min./1000%-1 cycle

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 30% to 90% Non-Condensing
Heat Rejection 10,387 BTU/Hr
Full-Load Efficiency 0.85
Altitude 6600 ft. (2000 m) Maximum Without Derating
Audible Noise 60dBA @ 1 m Typical

Dimensions

Dimensions 17.5" x 36.1" x 39"
Weight 771lbs.
Color O'Brien Black
Monitoring Touchscreen Operator Interface, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System
Options Receptacle Panel Configurations, Environmental Monitoring Device (EMD)
Features Output Isolation Transformer, RS232 & Dry Contact Interface, Crest Factor of 3, Angled Terminal Blocks for Easy Installation, Casters for Mobility
Standards UL 1778, CUL
Warranty 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top