We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
| Model Number | T1S0A2000AXAR2 |
| Capacity (kVA/kW) | 2.0/1800W |
| Topology | True On-Line, Double-Conversion |
| Standard Voltage | 120V |
| Optional Voltage | N/A |
| Phase | 1PH |
| Frequency | 50/60 Hz |
| Power Factor | 0.97 |
| DC Voltage | 72V |
| Standard Voltage | 120V |
| Optional Voltage | N/A |
| Phase | 1PH |
| Frequency | 50/60HZ |
| Power Factor | 0.9 |
| Voltage THD | < 2.5% THD at full linear load, < 5% THD at full non-linear load |
| Overload Capacity | 106-120% 30 sec, 121-150% 10 sec |
| Temperature Range | 32° to 104°F (0° to 40°C) |
| Humidity | 0-95%, non-condensing |
| Heat Rejection | N/A |
| Full-Load Efficiency | 0.86 |
| Altitude | 2,000 Meters (6,600 ft.) Above Sea Level Maximum - No Derating Under 1,000 Meters |
| Audible Noise | 50dBA @ 1 m Typical |
| Dimensions | 16.9” W x 25” D x 3.3” H |
| Weight | 65.6lbs. |
| Color | Black |
| Monitoring | RS-232 (1&2kVA) & USB Standard; Remote Contact, RemotEye® 4, Environmental Monitoring Device (EMD) Options |
| Options | RS-232 (1&2kVA) & USB Standard; Remote Contact (Standard for 5.2 & 6 kVA), RemotEye® 4, Environmental Monitoring Device (EMD) Options |
| Features | Rack-mount Form Factor, Wide Input Voltage Window, Frequency Converter: 50 to 60 Hz or 60 to 50 Hz Operation, Hot-Swappable Batteries, Cold Start Feature for When Utility Power is Unavailable |
| Standards | FCC, UL 1778, CUL |
| Warranty | 3-Year Depot Warranty; See Toshiba Warranty Policy for Full Details |
| Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No