We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

T1S0A3000AXAR2


UPS Model Details
Model Number T1S0A3000AXAR2
Capacity (kVA/kW) 3.0/2.7KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 120V
Optional Voltage N/A
Phase 1PH
Frequency 50/60HZ
Power Factor 0.95
DC Voltage 72V

Output

Standard Voltage 120V
Optional Voltage N/A
Phase 1PH
Frequency 50/60HZ
Power Factor 0.9
Voltage THD < 2.5% THD at full linear load, < 5% THD at full non-linear load
Overload Capacity 106-120% 30 sec, 121-150% 10 sec

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 0-95%, non-condensing
Heat Rejection N/A
Full-Load Efficiency 0.85
Altitude 2,000 Meters (6,600 ft.) Above Sea Level Maximum - No Derating Under 1,000 Meters 
Audible Noise 50dBA @ 1 m Typical

Dimensions

Dimensions 16.9” W x 25” D x 3.3” H
Weight 73.9lbs.
Color Black
Monitoring RS-232 & USB Standard; Remote Contact, RemotEye® 4 & Environmental Monitoring Device (EMD) Options
Options RS-232 & USB Standard; Remote Contact, RemotEye® 4 & Environmental Monitoring Device (EMD) Options
Features Rack-mount Form Factor, Wide Input Voltage Window, Frequency Converter: 50 to 60 Hz or 60 to 50 Hz Operation, Hot-Swappable Batteries, Cold Start Feature for When Utility Power is Unavailable
Standards FCC, UL 1778, CUL
Warranty 3-Year Depot Warranty; See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top