We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
| Model Number | 50P0K015KWAN |
| Capacity (kVA/kW) | 15.0/13.5KW |
| Topology | True On-Line, Double-Conversion |
| Standard Voltage | 480V |
| Optional Voltage | N/A |
| Phase | 3PH |
| Frequency | 60Hz |
| Power Factor | 0.95 |
| DC Voltage | 120V |
| Standard Voltage | 120V |
| Optional Voltage | N/A |
| Phase | 1PH |
| Frequency | 60HZ |
| Power Factor | 0.9 |
| Voltage THD | 100% Linear load: ≤3%, 100% Non-linear load: ≤5% |
| Overload Capacity | 125% for 10 minutes, 150% for 60 seconds |
| Temperature Range | 32° to 104°F (0° to 40°C) |
| Humidity | 0-95%, non-condensing |
| Heat Rejection | 8,579 BTU/Hr |
| Full-Load Efficiency | 0.84 |
| Altitude | 3300 ft (1000 m) above sea level |
| Audible Noise | 70dBA @ 1 m Typical |
| Dimensions | 31" W x 31.5" D x 78.7" H |
| Weight | 1380lbs. |
| Color | ANSI 61 Grey |
| Monitoring | Touchscreen Operator Interface, Programmable UPS Status N/O Dry Contacts, LED Operation Status Indicators, RS232C Interface, Optional RemotEye® 4 &/or HMI |
| Options | Bypass Isolation Transformers, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, HMI |
| Features | 3 Phase In 1 Phase Out Operation, TVSS Included on Primary Input and Bypass, Integrated MBS |
| Standards | UL 1778; UL 17025, cUL 22.2, No. 107.1, ANSI C62.41 (IEEE 587), NFPA 70, NEMA PE1-1993, OSHA, ISO 9001; ISO14001, IEC298 IP20 |
| Warranty | 3-Year On-Site Warranty;See Toshiba Warranty Policy for Full Details |
| Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No