We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5CP0G020KCXC


UPS Model Details
Model Number 5CP0G020KCXC
Capacity (kVA/kW) 20.0/18KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 208V
Optional Voltage N/A
Phase 3PH
Frequency 50/60Hz
Power Factor 0.98
DC Voltage 288V

Output

Standard Voltage 208V
Optional Voltage N/A
Phase 3PH
Frequency 50/60HZ
Power Factor 0.9
Voltage THD 100% Linear load: ≤3%, 100% Non-linear load: ≤5%
Overload Capacity 125-149% for 90 Seconds, 150% for 30 Seconds

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 0-95%, non-condensing
Heat Rejection 7,591 BTU/Hr
Full-Load Efficiency 0.89
Altitude 3300 ft (1000 m) above sea level
Audible Noise 65dBA @ 1 m Typical

Dimensions

Dimensions 59.4" W x 38.8" D x 92.1" H
Weight 1,700lbs.
Color White Outdoor Smooth Powder Coat
Monitoring Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232C Interface (Optional RemotEye® 4 Intelligent Monitoring System)
Options Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters
Features NEMA 3R Enclosure for Harsh, Outdoor, and High Temperature Environments, TVSS Included on Primary and Bypass Inputs, Integrated Rotary MBS, 208V Only Operation Allows for Low Profile Enclosure
Standards UL/CUL 1778 Listed, ISO 9001, ISO 14001, ANSI C62.41 (IEEE 587), NEMA PE 1-1993
Warranty 3-Year On-Site Warranty;See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top