We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

T90S3S30KS6XSN


UPS Model Details
Model Number T90S3S30KS6XSN
Capacity (kVA/kW) 300.0/300KW
TopologyTrue On-Line, Double-Conversion

Input

Standard Voltage 480V
Optional Voltage N/A
Phase 3PH
Frequency 60HZ
Power Factor 0.99
DC Voltage 480V

Output

Standard Voltage 480V
Optional Voltage N/A
Phase 3PH
Frequency 60HZ
Power Factor 1
Voltage THD <2% at 100% Linear Load, <5% at 100% non-linear load
Overload Capacity Inverter: 125% for 10 Minutes, 150% for 60 Seconds, Bypass: 500% for 1 cycle

Environment

Temperature Range 32° to 104°F (0° to 40°C)
Humidity 5% to 95% Non-Condensing
Heat Rejection 31.7 kBTU/Hour
Full-Load Efficiency 0.97
Altitude 7380 ft. (2250 m) Maximum Without Derating
Audible Noise 70dBA @ 1 m Typical

Dimensions

Dimensions 51.2” W x 32.8” D x 80.7” H
Weight 2,260 lbs. (1026 kg)
Color Munsell N1.5 (Black)
Monitoring Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System
Options Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters, Spare Parts Kits
Features Digital Signal Processor (DSP) Control, Fully Digital IGBT Converter & Inverter, High Efficiency Over Wide Load Range, Transformer-Less Design, N+1 & N+N (Up to Eight in Parallel) Capability, Dual-Input Feed, Electronic Battery Isolation, RS232 and Dry Contact Interface, Small Footprint, & Lightweight Design, Energy Star® Certified
Standards UL/CUL 1778 Listed, ISO 9001, ISO 14001, ANSI C62.41 (IEEE 587), IEC 62040-2 Cat. C3, OSHPD, IBC Code ICC-ES AC156, (CBC) Section 1708A.
Warranty 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details
Service 24-Hour, 365-Day Technical Support: 1-877-867-8773

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top