We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
| Model Number | T90S3S50KS6XSN |
| Capacity (kVA/kW) | 500.0/500KW |
| Topology | True On-Line, Double-Conversion |
| Standard Voltage | 480V |
| Optional Voltage | N/A |
| Phase | 3PH |
| Frequency | 60HZ |
| Power Factor | 0.99 |
| DC Voltage | 480V |
| Standard Voltage | 480V |
| Optional Voltage | N/A |
| Phase | 3PH |
| Frequency | 60HZ |
| Power Factor | 1 |
| Voltage THD | <2% at 100% Linear Load, <5% at 100% non-linear load |
| Overload Capacity | Inverter: 125% for 10 Minutes, 150% for 60 Seconds, Bypass: 500% for 1 cycle |
| Temperature Range | 32° to 104°F (0° to 40°C) |
| Humidity | 5% to 95% Non-Condensing |
| Heat Rejection | 52.8 kBTU/Hour |
| Full-Load Efficiency | 0.97 |
| Altitude | 7380 ft. (2250 m) Maximum Without Derating |
| Audible Noise | 70dBA @ 1 m Typical |
| Dimensions | 70.9” W x 32.8” D x 80.7” H |
| Weight | 3,300 lbs. (1497 kg) |
| Color | Munsell N1.5 (Black) |
| Monitoring | Touchscreen Operator Interface, UPS Status N/O Dry Contacts, RS232 Port, Optional RemotEye® 4 Intelligent Monitoring System |
| Options | Dual-Input Feed, RemotEye® 4 Intelligent Monitoring System, Remote Status Alarm Panel, Air Filters, Spare Parts Kits |
| Features | Digital Signal Processor (DSP) Control, Fully Digital IGBT Converter & Inverter, High Efficiency Over Wide Load Range, Transformer-Less Design, N+1 & N+N (Up to Eight in Parallel) Capability, Dual-Input Feed, Electronic Battery Isolation, RS232 and Dry Contact Interface, Small Footprint, & Lightweight Design, Energy Star® Certified |
| Standards | UL/CUL 1778 Listed, ISO 9001, ISO 14001, ANSI C62.41 (IEEE 587), IEC 62040-2 Cat. C3, OSHPD, IBC Code ICC-ES AC156, (CBC) Section 1708A. |
| Warranty | 3-Year On-Site Warranty; See Toshiba Warranty Policy for Full Details |
| Service | 24-Hour, 365-Day Technical Support: 1-877-867-8773 |
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No