PIXEL PERFECTION

KIRAbook squeezes 221 pixels per inch into its stunning 2560x1440 PixelPure™ Display. With a 90% higher pixel density than standard HD and true-to-life color calibration, it’s a 13.3” eye-opening experience. When you can see more of every image—and more detail with incredibly high-resolution—you’ll enjoy less glare, better text clarity and content that’s easier to read and edit with pinpoint accuracy.

Touchable

Get ready to touch, tap and swipe your day away—with incredible ease and efficiency. KIRAbook™ has a fingerprint-resistant multi-touch screen that’s perfectly paired with the intuitive nature of Windows 8.1. Precisely crafted from ultrastrong Corning® Concore™ Glass plus a fingerprint-resistant coating, it’s a touchscreen that works for the way we work. Visually stunning, lightweight and resistant to surface damage, KIRAbook™ is a touchscreen without tradeoffs. It’s cool to the touch, easy to clean, yet sensitive enough to enable today’s most sophisticated touch applications.

"An Amazing Device
Toshiba KIRAbook is an amazing device. The touch screen gives instant response, the WiFi picks up anywhere in the house with a very strong signal. It’s compact, light and easily mobile—excellent for travel"

— DaringD | KIRAbook owner

durable beauty

Introducing AZ91, the pressed magnesium* alloy that makes KIRAbook light, durable and elegant. This material is over 100% stronger than the A6063 aluminum alloy used in the MacBook Air® and proves once and for all there is beauty in strength.


Features

FEATHERWEIGHT DESIGN

To ensure an incredibly light experience, we‘ve removed every extraneous ounce without sacrificing performance or strength. The result? KIRAbook™ now starts at a mere 2.9 pounds, with a slimmer, sleek profile of only 0.7”, giving the KIRAbook™ an airy look and feel not found anywhere else. Finally, an Ultrabook® that is easy on the eye and comfortable in the hand.

HONEYCOMB
REINFORCEMENT

We engineered every KIRAbook with a honeycomb reinforced base. Inspired by one of nature’s strongest structures, it increases structural rigidity and exemplifies inspired engineering.

STABILIZING HINGE

Our design team had but one goal: create an easy-to-open hinge that was strong enough to minimize touchscreen bounce back. All so you can tap, pinch and swipe to your heart’s content.


ULTRATHIN.
ULTRAPOWERFUL.

A lightweight device packed with more performance. With a 256 gigabyte solid state drive, newest processors from Intel® and a high-capacity battery, KIRAbook™ is proof positive that power can be breezy and beautiful. And because it’s an Ultrabook®, you’ll also enjoy the latest applications, like Intel® Wireless Display and Dragon Assistant™ voice control.

  • Ultrafast-Wifi®

    ULTRAFAST-WIFI®

    Armed with the latest 802.11ac Wi-Fi® and Bluetooth® 4.0 wireless technology, KIRAbook™ delivers the unplugged freedom and speed you’ve been craving.

  • Backlit Keyboard

    BACKLIT KEYBOARD

    Day or night, keep on typing. Our design team created a beautifully backlit frameless keyboard to help intuitively guide your fingers in low-light situations. Additionally, the contour of each key was designed for maximum typing comfort. So whether you’re in the corner of a café, on a plane or in a dimly lit room, you’ll be just as productive and social as ever.

  • Long Battery Life

    LONG BATTERY LIFE

    Equipped with a high-capacity battery —KIRAbook lets you forego the power cord and simply get more done on the go.

  • Backlit Keyboard

    USB SLEEP & CHARGE

    Our team designed this convenient feature so you power your smartphone and other devices even when your KIRAbook is asleep or off. It’s perfect for travelers and it’s a great way to charge a dead device when you carry your PC around.

  • Windows 8.1

    WINDOWS 8.1

    Get more done and have more fun with the new Windows 8.1 operating system. Catch up on email, prepare a presentation, make a Skype™ call. Surf the web, download a new game, watch a favorite movie. Windows 8.1 PCs bring you an endless array of options for productivity and entertainment.

  • Intel® Core™ Processor

    4th GENERATION INTEL® CORE PROCESSOR

    Experience amazing performance and stunning visuals at their best—for a difference you can see and feel. Enjoy top-of-the-line speed and performance as you move effortlessly through your most demanding tasks.

"About time
I'm finally back in the type of laptop I prefer. The KIRAbook is small and light but with the horsepower to perform all of my business and personal functions."

— MLR from Washington, D.C | KIRAbook owner

SYMPHONIC SOUND

Our engineers turned to the world-class audiophiles at harman/kardon® to create completely custom speakers. Paired with DTS Studio Sound™, they create an unforgettable audio experience.

DTS Studio Sound & Harman/Kardon Speakers
DTS Studio Sound

DTS STUDIO SOUND™

Immersive surround with deep, rich bass and crystal clear dialog is delivered at maximum volume levels and without any fluctuations, clipping, or distortion. Watch the video to learn more »

Dual Mics

DUAL MICS

Hear and be heard perfectly every time. Dual microphones with innovative Beam Forming technology help optimize your video conferencing experience.


PLATINUM SERVICE
& SUPPORT

Because peace of mind is an integral part of the KIRAbook experience, we included a complimentary limited two-year warranty, rapid repair, 24/7 support and access to a dedicated team of KIRA experts.

Already a KIRAbook owner?

Get KIRA support

PRODUCTIVITY + SECURITY

The KIRAbook experience begins the moment you open it with a complimentary bundle of Adobe® Photoshop® Elements 11, Adobe® Premiere® Elements 11 and two years of Norton Anti-Theft™ Security. You’ll have everything you need to do everything you want.

Adobe and Norton Software

GET YOURS

799.99

Choose a model to see detailed specs.

Free Shipping!

AVAILABLE ACCESSORIES

Wrap Your KIRAbook in the Lap of Luxury

13.3-inch Luxury Leather Black Messenger Bag

13.3" Luxury Leather Black
Messenger Bag

Stylish and functional, this two-tone design features genuine cowhide leather and durable polyester nylon—with a micro-fiber lining for an added touch of sophistication.

$9999

Learn More
13.3-inch Black Neoprene Case

13.3" Black Neoprene Case

Beautifully protect and complement your KIRAbook with soft neoprene, genuine cowhide leather and a gorgeous suede lining for an extra splash of style.

$4999

Learn More
13.3-inch Luxury Leather Camel Messenger Bag

13.3" Luxury Leather Camel
Messenger Bag

Featuring three compartments and smart styling, this messenger bag offers flawless protection for your KIRAbook with a genuine cowhide leather, suede lining and an extra pouch for separate storage of your AC adapter and other accessories.

$14999

Learn More

*Pressed magnesium is used on the LCD lid only.

©2014 Toshiba America Information Systems, Inc. KIRA and KIRAbook are trademarks of Toshiba America Information Systems, Inc. All Rights Reserved. All other trademarks are the property of their respective owners.