Please wait...action in progress.
Toshiba Necessity Value Bundle
Images
IMAGES
 »

Toshiba Necessity Value Bundle

Part Number: BDVSS4
Be the first to write a review

 
List Price:
$45.97
Instant Savings:
-$22.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $22.98
Offer expires 1/31/16
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/08/2015.
Learn More
Toshiba Necessity Value Bundle Toshiba Necessity Value Bundle
$22.98
Product description: Toshiba Necessity Value Bundle
 

Make your shopping as easy as 1-2-3 with big savings! This convenient bundle includes everything you need to get going with your new laptop! It ensures you have the tools you need to increase your productivity and enjoy the convenience with these “must-have" accessories whether you’re on the road, at home, at campus or even in the office. This value bundle is available for a limited time only; get it before it is gone!

The Necessity Value bundle includes one of each:

    Toshiba USB Optical Mouse, Part#: PA3982U-1E2B
  • Symmetrical shape lets you use either the right or left hand
  • Smooth operation and accuracy with Blue LED high-definition optical technology
  • 1600 dpi precision
  • Easy to navigate with 4-way scrolling – up, down, left and right
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Skullcandy Ink’d 2 Earbud, Part#:S2IKDZ-003
  • Supreme Sound delivers attacking bass, natural vocals and precision highs let you experience the music the way it was meant to be heard
  • Delivers clear, powerful audio. Read acoustic port offers deep bass.
  • In-ear design helps minimize distractive background noises for an immersive listening experience
  • 1.3-meter nylon braided cable with gold-plated 3.5mm plug for style and durability
  • Interchangeable silicone gel tips ensure a comfortable fit.

1. Check with your device manufacturer for full compatibility


Toshiba Necessity Value Bundle - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.