Please wait...action in progress.
Toshiba Premium 13
Images
IMAGES
 »

Toshiba Premium 13" Ultrabook Messenger Bundle, Camel

Part Number: BD13UMCAC
Be the first to write a review

 
List Price:
$159.99
Instant Savings:
-$64.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $95.99
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/24/2014.
Learn More
Toshiba Premium 13" Ultrabook Messenger Bundle, Camel Toshiba Premium 13" Ultrabook Messenger Bundle, Camel
$95.99 In stock
Product description: Toshiba Premium 13" Ultrabook Messenger Bundle, Camel
 

Toshiba Signature Leather Messenger, Camel (Fits up to 13.3-inch Ultrabooks)
The perfect companion for KiraBook or 13.3-inch Ultrabook

The Toshiba Signature Leather Messenger bag is built to flawlessly protect and complement your KiraBook or Ultrabook with the styling you deserve. The genuine cowhide leather is both stylish and functional. Suede lining adds a touch of sophistication and provides extra protection to your notebook. It easily accommodates your laptop, AC Adapter and any papers/files you may need all while remaining small enough not to be bulky when carried. No fumbling with buttons or buckles here, the bag securely closes with hidden magnets and each of the additional compartments has its own closure. The bag includes a suede pouch perfect for carrying your AC Adapter so it doesn’t get tangled or mixed with other items in the bag. The removable non-slip shoulder strap is connected with large metal hardware clips that give you confidence you need.

The Messenger bag has three separate compartments to for all of your traveling needs. The laptop compartment is suede lined to protect the laptop finish. In addition to room for paper and folders, the second compartment has individual sections for pens, calculators and business cards. The outer rear compartment can be accessed with the flap down and is the ideal place for flight tickets, brochures, keys or other items you need immediate access to. The rear handle makes for ease of use one handed operation.

Features:

  • Top quality genuine cowhide leather in rich Camel color
  • Three compartments - computer section, front pocket with organizer and easy-access rear pocket
  • Full metal hardware for increased strength and durability
  • Detachable shoulder strap with non-slip shoulder pad. Swivel hook eliminates twisted shoulder strap
  • Magnetic closure front flap for easy access
  • Magnetic closure on back pocket with single-strap handle for convenience
  • AC adapter/power cord 'power pouch' fits on bottom of case
  • Holds most 13.3" ultrabooks and notebooks
    • Up to 13" x 8.7" x 1" (with ‘power pouch’ in case)
    • Up to 13" x 10.2" x 1" (without ‘power pouch’ in case)

Specifications:

  • Color: Camel
  • External Dimensions: 14” W x1.6” D x 11” H
  • Weight: 2.5 lbs
  • RoHS compliant
  • Compatibility: Compatible with most laptops, ultrabooks and tablets with up to 13.3-inch screen
  • One-year standard limited warranty

Toshiba 45-Watt Slimline Global AC Adapter
Keep a spare adapter handy and make power access convenient wherever you go

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:

  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters make power access convenient at home and/or at work
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management

Specifications:

  • Power:
    • Input: 100-240V/ 50-60Hz Frequency (Universal)
    • Output: DC 19V -- 2.37A
  • CD-IN plug: single barrel
  • Dimension & Weight: 3.28" W x 1.4" H x 1.0" D; 5.4 oz (w/o power cord)
  • AC Power Cable: Two-prong type, 6 feet long with Velcro cord management
  • Environmental: RoHS compatible
  • Compatibility: Compatible with Toshiba KIRAbook ultrabook series; libretto W100 and W105 series; Satellite C50, C50D, C50t, C55, C55D, C55Dt, C55t, C70, C70D, C75, C75D, E45t, E55, E55D, E55Dt, E55t, L40, L45t, L50, L50D, L50t, L55, L55D, L55t, L70, L70D, L75, L75D, L955, L955D, P50, P50t, P55, P55t, P840t, P845t, S40, S40t, S50, S55, S55t, S70, S75, S75D, S75t, S955, S955D,T210D, T215D, T230, T235, T235D, U840, U845, U845t & U845W series; Portégé Z830, Z835, Z930 and Z935 series portable computers; Toshiba dynadock V3.0 (Part#: PA5082U-1PRP) and U3.0 Universal Docking Station (Part#: PA3927U-1PRP)
  • In the box: Toshiba Global AC Adapter, US power cord and documentations.
  • One-year limited warranty

Notes:
1.
This is the direct replacement for Toshiba 45W Global AC Adapter (Part#: PA3822U-1ACA)
2. A L-connector version of this AC adapter is also available, part number PA5096U-1ACA


Toshiba Premium 13" Ultrabook Messenger Bundle, Camel - Write a Review Close  Close