Please wait...action in progress.
Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle
Images
IMAGES
 »

Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle

Part Number: BD16MCS3
Be the first to write a review

 
List Price:
$109.97
Instant Savings:
-$59.98

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Offer expires 12/31/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/30/2014.
Learn More
Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle
$49.99
Product description: Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle
 

Make your shopping a breeze with super saving! This convenient bundle includes a high quality Toshiba 16" Metropolitan Case and useful accessories designed for easy computing wherever you go. It is the perfect complement to your laptop with up to 16" display. It ensures you have the tools you need to increase your productivity and enjoy the convenience with these "must-have" accessories whether you’re on the road, at home, at campus or even in the office. This super saving bundle is only available for a limited time, get it before it is gone!

The 16" laptop Super Value Metropolitan Case & Accessory bundle includes one of each:

    Toshiba 16" Metropolitan Carrying Case, Part# PA1463U-1SP6
  • Padded top-lad laptop compartment holds up to 16.0" screen laptops
  • Front organizer compartment with 3 large adjustable sections for all the odd/ends
  • Constructed of durable yet lightweight 1680D Ballistic Polyester
  • "Bottom feet" help stabilize the case to stand up independently
  • Three individual pockets with removable dividers
  • Bonus "Power Pouch" holds your AC adapter and cords
    Toshiba Nano Wireless RF 2.4 GHz Optical Mouse, Part#: PA3844U-1ETB
  • 1600/1200 programmable DPI optical sensor
  • Nano receiver is small enough to be left in the USB port or stored easily inside the mouse when not in use
  • Convenient scroll wheel and programmable buttons
  • Push-push technology to store or eject the nano receiver from the bottom of the mouse
    Toshiba 8GB USB 2.0 Flash Drive, Part#:PA1547U-1M8W
  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • USB bus powered. No external power is required.
    Specifications:
  • Screen Size Compatibility : 16 inch and under

1. Check with your device manufacturer for full compatibility


Toshiba 16-inch Laptop Super Value Metropolitan Case & Accessory Bundle - Write a Review Close  Close