Please wait...action in progress.
StarTech® 3.5mm Headset Audio Splitter Adapter – M/F
Images
IMAGES
 »

StarTech® 3.5mm Headset Audio Splitter Adapter – M/F

Part Number: MUYHSMFF
Be the first to write a review

 
List Price:
$13.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $13.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/03/2015.
Learn More
StarTech® 3.5mm Headset Audio Splitter Adapter – M/F StarTech® 3.5mm Headset Audio Splitter Adapter – M/F
$13.99 In stock
Product description: Compact design for maximum portability - a great solution to have on hand in your laptop bag Lightweight, yet sturdy design that can easily be plugged in when required Allows the use of an external microphone and speakers with PCs or Laptops, that are equipped with a combo 4-position/4-pin audio
 

Features:

  • Compact design for maximum portability - a great solution to have on hand in your laptop bag
  • Lightweight, yet sturdy design that can easily be plugged in when required
  • Allows the use of an external microphone and speakers with PCs or Laptops, that are equipped with a combo 4-position/4-pin audio port
  • Limited Lifetime Manufacturer Warranty

Specifications:

  • Connector Style: Straight
  • Length: 7.87 in
  • Weight: 0.32 oz
  • Color: Black
  • Connector A: 1 - 3.5 mm Mini-Jack (4 Position) Male
  • Connector B: 2 - 3.5 mm Mini-Jack (3 Position) Female
  • Cable Jacket Type: PVC - Polyvinyl Chloride
  • Number of Conductors: 4
  • Connector Plating: Nickel

StarTech® 3.5mm Headset Audio Splitter Adapter – M/F - Write a Review Close  Close