Please wait...action in progress.
StarTech® USB Stereo Audio Adapter External Sound Card

StarTech® USB Stereo Audio Adapter External Sound Card

Part Number: ICUSBAUDIOB
Be the first to write a review

 
List Price:
$20.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
StarTech® USB Stereo Audio Adapter External Sound Card StarTech® USB Stereo Audio Adapter External Sound Card
$20.99 In stock
Product description: This USB Audio adapter converts a USB port to an audio port allowing you to add headsets and microphones to your computer without the need to unplug other devices.
 

This USB Audio adapter converts a USB port to an audio port allowing you to add headsets and microphones to your computer without the need to unplug other devices.

Compliant with USB 2.0 and USB audio device specification 1.0, the USB audio adapter couldn't be any simpler to install - it's as easy as connecting the adapter to an available USB 2.0 port, then connecting your audio devices to the provided 3.5 mm audio ports as needed. Compatible with Windows 98SE and up, as well as Mac OS 9.x and later, the adapter integrates into any computer environment providing superb sound quality and convenience that can't be matched.

Features:
  • Compliant with USB audio device class specification 1.0
  • USB 2.0 and USB 1.1 compliant
  • Allows you to connect more audio devices to your computer
Specifications:
  • Connector Types: 2 - Phono 3.5 mm Female
  • Connector Types: 1 - USB A Male
  • Chipset: C-Media CM108
  • 1 x Audio Output (2 Channel)
  • Connectors: 1 x Line-in/Microphone input
  • Color: White
  • Dimensions (L,W,H): 3.15” x 1.57” x 0.59”
  • Warranty: 1 Year warranty

StarTech® USB Stereo Audio Adapter External Sound Card - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.