Please wait...action in progress.
StarTech® 1 Port ExpressCard Gigabit Laptop Network Adapter
Images
IMAGES
 »

StarTech® 1 Port ExpressCard Gigabit Laptop Network Adapter

Part Number: EC1000S
Be the first to write a review

 
List Price:
$38.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $38.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/05/2015.
Learn More
StarTech® 1 Port ExpressCard Gigabit Laptop Network Adapter StarTech® 1 Port ExpressCard Gigabit Laptop Network Adapter
$38.99 In stock
Product description: he EC1000S Gigabit Ethernet Network Adapter Card can be installed in a laptop ExpressCard port, for quick and hassle-free connections to a Gigabit Ethernet network. With support for data transfer rates up to 1000Mbps, the Gigabit Ethernet Network Adapter card delivers the speed and performance needed for virtually any network-based tasks, including CAD, graphic design, digital audio authoring, and other demanding applications.
 

The EC1000S Gigabit Ethernet Network Adapter Card can be installed in a laptop ExpressCard port, for quick and hassle-free connections to a Gigabit Ethernet network. With support for data transfer rates up to 1000Mbps, the Gigabit Ethernet Network Adapter card delivers the speed and performance needed for virtually any network-based tasks, including CAD, graphic design, digital audio authoring, and other demanding applications.

Features:
  • Fully compliant with ExpressCard 1.0 specifications
  • Hot-Swap and Plug-and-Play supported; Natively supported by most operating systems without drivers
  • Compliant with IEEE 802.3, 802.3u and 802.3ab
  • Auto-negotiation between 10/100/1000 Mbps
  • Microsoft® NDIS5, NDIS6 Checksum Offload (IPv4, IPv6, TCP, UDP) and Segmentation Task-offload (Large send v1 and Large send v2) support
  • Supports IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.1Q VLAN tagging
  • Supports Wake On Lan (WOL) power management options
  • Supports jumbo frame to 9K bytes
  • Auto-MDIX, automatically configures the port for straight through or cross over communication
  • Supports Full and Half Duplex network connectivity
  • Lifetime manufacturer warranty
Specifications:
  • Auto MDIX—Yes
  • Bus Type 34mm ExpressCard
  • Chipset ID Realtek—RTL8111DL
  • Connector Types 1—RJ45 Female
  • Full Duplex Support—Yes
  • LED Indicators 1—F—Green -Gigabit Link/Activity
  • LED Indicators 1—L—Green -10/100 Link/Activity
  • Maximum Data Transfer Rate 1000 Mbps
  • Number of Ports 1
  • OS Compatibility Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit) Vista(32/64bit)/ 7(32/64bit)/ Windows 8 / Server 2008 R2, Linux and Unix, and Mac OS 10.4.x and 10.5.x

StarTech® 1 Port ExpressCard Gigabit Laptop Network Adapter - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.