Please wait...action in progress.
StarTech® 1 Port Native ExpressCard RS232 Serial Adapter
Images
IMAGES
 »

StarTech® 1 Port Native ExpressCard RS232 Serial Adapter

Part Number: EC1S952
Be the first to write a review

 
List Price:
$52.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $52.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/28/2015.
Learn More
StarTech® 1 Port Native ExpressCard RS232 Serial Adapter StarTech® 1 Port Native ExpressCard RS232 Serial Adapter
$52.99 In stock
Product description: Boost your Toshiba laptop's performance and speed by adding a high-speed RS-232 Serial port to your laptop computer via an ExpressCard expansion slot.
 

Features:

  • Supports high performance 16C950 UART with baud rates up to 115.2Kbps and backwards compatible with 16C550 UART
  • ExpressCard 34mm and 54mm (with included adapter) Form Factor
  • Single chip design optimizes speed, reliability and power
  • Fully compliant with Express Card 1.0 Specifications
  • Supports ASPM (L0S, L1) Link power management
  • Automated in & out-of-band flow control
  • Advanced FIFO fill management
  • Limited lifetime manufacturer warranty

Specifications:

  • Bus Type: ExpressCard
  • Card Type: 34mm ExpressCard
  • Connector Type(s): 1 – DB-9 (9 pin; D-Sub) Male
  • Dimension: 0.79” x 4.53” x 1.77” (H x L x W)
  • Weight: 1.2 oz
  • Max Baud Rate: 115.2Kbps
  • FIFO: 128 Bytes
  • OS Compatibility: Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Windows 8 / Server 2008 R2, Linux

StarTech® 1 Port Native ExpressCard RS232 Serial Adapter - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.