Please wait...action in progress.
StarTech® 6 ft USB to Parallel Printer Adapter - M/M
Images
IMAGES
 »

StarTech® 6 ft USB to Parallel Printer Adapter - M/M

Part Number: ICUSB1284
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/10/2015.
Learn More
StarTech® 6 ft USB to Parallel Printer Adapter - M/M StarTech® 6 ft USB to Parallel Printer Adapter - M/M
$19.99
Product description: The ICUSB1284 USB to Parallel Interface Converter Cable allows PCs that support the USB specification to print to any standard parallel printer. The USB interface provides a much faster data transfer rate than a standard parallel port, thereby reducing the time waiting for a print job to be sent to your printer.
 

The ICUSB1284 USB to Parallel Interface Converter Cable allows PCs that support the USB specification to print to any standard parallel printer. The USB interface provides a much faster data transfer rate than a standard parallel port, thereby reducing the time waiting for a print job to be sent to your printer.

Features:

  • Fully Plug & Play for easy installation
  • Low power consumption as it draws power from the USB connection
  • High speed bi-directional parallel port compliant to IEEE-1284 industry standard
  • No IRQ required for installation

Specifications:

  • Connector Types: 1 - Centronics 36 Male, 1 - USB A Male
  • Enclosure Type: Plastic
  • Length: 6.08 ft
  • Weight: 3.88 oz
  • 1 Year Limited Manufacturer Warranty


StarTech® 6 ft USB to Parallel Printer Adapter - M/M - Write a Review Close  Close