Please wait...action in progress.
Iogear® USB Smart Card Reader
Images
IMAGES
 »

Iogear® USB Smart Card Reader

Part Number: GSR202
Be the first to write a review

 
List Price:
$25.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $25.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/20/2015.
Learn More
Iogear® USB Smart Card Reader Iogear® USB Smart Card Reader
$25.99
Product description: Suitable for applications in government, healthcare, banking, entertainment, and secure network login Supports multiple Smart Card protocols and relevant industry standards for digital signage and secure personal identification FIPS-201 Compliant: Meets US Federal Information Processing Standard Publication 201* EMV 2000 Level 1 approved and support 3V and 5V cards CAC Compatible for use with CAC card software** ISO7816 implementation - Class A, B, and C (5V / 3V / 1.8V) Card USB 2.0 connection to increase reliability and ease of operation Power / scan LED indicator
 

Features:

  • Suitable for applications in government, healthcare, banking, entertainment, and secure network login
  • Supports multiple Smart Card protocols and relevant industry standards for digital signage and secure personal identification
  • FIPS-201 Compliant: Meets US Federal Information Processing Standard Publication 201*
  • EMV 2000 Level 1 approved and support 3V and 5V cards
  • CAC Compatible for use with CAC card software**
  • ISO7816 implementation - Class A, B, and C (5V / 3V / 1.8V) Card
  • USB 2.0 connection to increase reliability and ease of operation
  • Power / Scan LED indicator
  • 3-year limited manufacturer warranty

Specifications:

  • Dimension: 3.5” x 3.25” x 4.38”
  • Weight: 1.15lbs

System Requirements

  • Windows XP®, Windows Vista®, Windows® 7, Windows® 8/8.1
  • MAC OSX 10.4 or later (32-bit/64-bit, embedded smart card services)
  • Linux Redhat, Ubuntu, Fedora (Kernel 2.4 or later)
  • Available USB Port 1.1 or 2.0

What is in the box:

  • 1 x Vertical USB Smart Card Reader
  • 1 x Driver CD (Windows OS / Linux OS Only)
  • 1 x Quick Start Guide
  • 1 x Warranty Card

*R-TRE.1: Follow the ISO7816-2
**CAC Middleware is not included


Iogear® USB Smart Card Reader - Write a Review Close  Close