Please wait...action in progress.
StarTech® 4-to-1 USB 2.0 Peripheral Sharing Switch
Images
IMAGES
 »

StarTech® 4-to-1 USB 2.0 Peripheral Sharing Switch

Part Number: USB421HS
Be the first to write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/17/2015.
Learn More
StarTech® 4-to-1 USB 2.0 Peripheral Sharing Switch StarTech® 4-to-1 USB 2.0 Peripheral Sharing Switch
$29.99
Product description: Push-button, hot-key controls or software for switching between computers Compliant with the USB 2.0 standard, with data transfer rates up to 480Mbps Powered directly from the USB port Compact desktop form factor design Plug-and-Play compatible 2-year limited manufacturer warranty
 

Features:

  • Push-button, hot-key controls or software for switching between computers
  • Compliant with the USB 2.0 standard, with data transfer rates up to 480Mbps
  • Powered directly from the USB port
  • Compact desktop form factor design
  • Plug-and-Play compatible
  • 2-year limited manufacturer warranty

Specifications

  • Color: Silver
  • Enclosure Type: Plastic
  • External Ports: 1 - USB A (4 pin) Female
  • External Ports: 4 - USB B (4 pin) Female
  • LED Indicators: 4 - Computer Selection
  • Ports: 4
  • Dimension: 0.75” (H) x 3.98” (L) x 1.97” (W)
  • Weight: 2.82 oz
  • Maximum Data Transfer Rate: 480 Mbps
  • OS Compatibility: Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Windows 8 / Server 2008 R2, Mac OS 10.4/ 10.5/ 10.6, Linux

Note: Port switching software and Hotkeys are only Windows compatible.


StarTech® 4-to-1 USB 2.0 Peripheral Sharing Switch - Write a Review Close  Close