Please wait...action in progress.
StarTech® USB 2.0 to SATA IDE Hard drive Adapter
Images
IMAGES
 »

StarTech® USB 2.0 to SATA IDE Hard drive Adapter

Part Number: USB2SATAIDE
Be the first to write a review

 
List Price:
$28.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $28.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2015.
Learn More
StarTech® USB 2.0 to SATA IDE Hard drive Adapter StarTech® USB 2.0 to SATA IDE Hard drive Adapter
$28.99 In stock
Product description: This USB 2.0 to IDE/SATA Adapter Cable connects any standard 2.5in or 3.5in SATA or IDE hard drive to a computer through USB 2.0. The adapter lets you connect a bare drive with no enclosure, saving time and hassle.
 

This USB 2.0 to IDE/SATA Adapter Cable connects any standard 2.5in or 3.5in SATA or IDE hard drive to a computer through USB 2.0. The adapter lets you connect a bare drive with no enclosure, saving time and hassle.

Features:

  • USB2SATAIDE include all necessary interface and power connectors for your drives making it an all-in-one solution
  • LED indicators provide status and activity updates
  • Connect 2.5" or 3.5" SATA/IDE drives to a USB 2.0 port

Specifications:

  • Color: Black
  • Compatible Drives: 2.5" EIDE, 2.5" SATA, 2.5" SSD (Solid State Drive), 3.5" EIDE, 3.5" SATA
  • Enclosure Type: Plastic
  • LED Indicators: 1 - IDE Detect/Activity, 1 - SATA Detect/Activity, 1 - USB Link
  • Maximum Data Transfer Rate: 480 Mbps
  • Host Connectors: 1 - USB A Male
  • Drive Connectors: 1 - 15 pin SATA Power Receptacle, 1 - 4 pin Power (LP4) Female, 1 - 40 pin IDC Female, 1 - 44 pin IDC Female, 1 - 7 pin SATA Data Receptacle
  • Type and Rate: USB 2.0 - 480 Mbit/s
  • 1 Year Limited Manufacturer Warranty

StarTech® USB 2.0 to SATA IDE Hard drive Adapter - Write a Review Close  Close