Please wait...action in progress.
StarTech 6
Images
IMAGES
 »

StarTech 6" HD15 VGA to Component RCA Breakout Cable Adapter – M/F

Part Number: HD15CPNTMF
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/16/2015.
Learn More
StarTech 6" HD15 VGA to Component RCA Breakout Cable Adapter – M/F StarTech 6" HD15 VGA to Component RCA Breakout Cable Adapter – M/F
$14.99
Product description: This 6in HD15 to Component RCA Breakout Cable Adapter features a male VGA (HD15) connector and female Component video connectors, converting a VGA output port for connection to a display/monitor that uses Component video input.
 

This 6-inch HD15 to Component RCA Breakout Cable Adapter features a male VGA (HD15) connector and female Component video connectors, converting a VGA output port for connection to a display/monitor that uses Component video input.

Specifications:

  • Connector A: 1 - VGA (15 pin; High Density D-Sub) Male
  • Connector B: 1 - Component Video (3 x RCA) Female
  • Cable Length: 6 in
  • Weight: 0.1 lb
  • Limited lifetime manufacturer warranty

StarTech 6" HD15 VGA to Component RCA Breakout Cable Adapter – M/F - Write a Review Close  Close