Please wait...action in progress.
StarTech<sup>®</sup> Micro HDMI<sup>®</sup> to VGA Adapter Converter with Audio
Images
IMAGES
 »

StarTech® Micro HDMI® to VGA Adapter Converter with Audio

Part Number: MCHD2VGAA2
Be the first to write a review

 
List Price:
$43.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $43.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
StarTech® Micro HDMI® to VGA Adapter Converter with Audio StarTech<sup>®</sup> Micro HDMI<sup>®</sup> to VGA Adapter Converter with Audio
$43.99 In stock
Product description: The MCHD2VGAA2 Micro HDMI® to VGA Video Adapter enables you to connect a Smartphone or tablet that outputs content through a Micro HDMI connector to a VGA-capable display device (television, monitor, projector), and also offers discrete 2-channel analog audio output from the Micro HDMI® source. The Micro HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.
 

The MCHD2VGAA2 Micro HDMI® to VGA Video Adapter enables you to connect a Smartphone or tablet that outputs content through a Micro HDMI connector to a VGA-capable display device (television, monitor, projector), and also offers discrete 2-channel analog audio output from the Micro HDMI® source. The Micro HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.

This versatile adapter supports high definition output, including 1080p for HDTV connections, and up to 1920x1200 (WUXGA) for computer VGA monitors.

Specifications:

  • Audio: Yes
  • Converter Type: Format Converter
  • Ports: 1
  • Connector A: 1 - Micro HDMI (19 pin) Female
  • Connector B: 1 - VGA (15 pin; High Density D-Sub) Female; 1 - 3.5 mm Mini-Jack (3 Position) Female
  • Audio Specifications: 2 Channel
  • Maximum Analog Resolutions: 1920x1200
  • Supported Resolutions: 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz
  • Wide Screen Supported: Yes
  • Color: Black
  • Enclosure Type: Plastic
  • 2-year limited manufacturer warranty

What is in the box:

  • 1 - Micro HDMI® to VGA Converter Adapter

StarTech® Micro HDMI® to VGA Adapter Converter with Audio - Write a Review Close  Close