Please wait...action in progress.
StarTech<sup>®</sup> Micro HDMI<sup>®</sup> to VGA Adapter Converter
Images
IMAGES
 »

StarTech® Micro HDMI® to VGA Adapter Converter

Part Number: MCHD2VGAE2
Be the first to write a review

 
List Price:
$33.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $33.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/02/2015.
Learn More
StarTech® Micro HDMI® to VGA Adapter Converter StarTech<sup>®</sup> Micro HDMI<sup>®</sup> to VGA Adapter Converter
$33.99 In stock
Product description: The MCHD2VGAE2 HDMI® Micro to VGA adapter/converter actively converts an HDMI® Micro video signal from your smartphone, Ultrabook, or tablet PC onto a VGA projector, or display. The Micro HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.
 

The MCHD2VGAE2 HDMI® Micro to VGA adapter/converter actively converts an HDMI® Micro video signal from your smartphone, Ultrabook, or tablet PC onto a VGA projector, or display. The Micro HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.

The HDMI Micro/VGA adapter supports video resolutions up to full 1080p, making it a convenient option for high-definition applications, and features a compact design with no external power source, which ensures a portable solution that's easy to carry as an accessory.

Specifications:

  • Audio: No
  • Converter Type: Format Converter
  • Ports: 1
  • Connector A: 1 - Micro HDMI (19 pin) Female
  • Connector B: 1 - VGA (15 pin; High Density D-Sub) Female
  • Maximum Analog Resolutions: 1920x1200
  • Maximum Digital Resolutions: 1920x1200
  • Supported Resolutions: 1920x1200, 1920x1080 (1080p), 1600x1200 @ 60Hz
  • Wide Screen Supported: Yes
  • Color: Black
  • Enclosure Type: Plastic
  • 2-year limited manufacturer warranty

What is in the box:

  • 1 - Micro HDMI® to VGA Converter Adapter

StarTech® Micro HDMI® to VGA Adapter Converter - Write a Review Close  Close