Please wait...action in progress.
StarTech® DisplayPort to VGA Video Active Adapter Converter
Images
IMAGES
 »

StarTech® DisplayPort to VGA Video Active Adapter Converter

Part Number: DP2VGA
Be the first to write a review

 
List Price:
$33.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $33.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2015.
Learn More
StarTech® DisplayPort to VGA Video Active Adapter Converter StarTech® DisplayPort to VGA Video Active Adapter Converter
$33.99 In stock
Product description: The StarTech.com DP2VGA DisplayPort to VGA adapter lets you connect a VGA computer monitor to a DisplayPort video card or other DisplayPort source, eliminating the expense of upgrading the monitor for compatibility.
 

The StarTech DP2VGA DisplayPort to VGA adapter lets you connect a VGA computer monitor to a DisplayPort video card or other DisplayPort source, eliminating the expense of upgrading the monitor for compatibility.

Features:

  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use adapter, no software required
  • Keep your existing VGA monitor to be used with your new DisplayPort PC
  • 2-Year Limited Manufacturer Warranty

Specifications:

  • Color: Black
  • Connector Type(s): 1 – DisplayPort (20 pin; Latching) Male
  • Connector Type(s): 1 – VGA (15 pin; High Density D-Sub) Female
  • Maximum Analog Resolutions: 1920x1200
  • Length: 8 in
  • Weight: 0.15 lb
  • Enclosure Type: Plastic
  • Wide Screen Supported: Yes

StarTech® DisplayPort to VGA Video Active Adapter Converter - Write a Review Close  Close