Please wait...action in progress.
StarTech® 1-Foot DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
Images
IMAGES
 »

StarTech® 1-Foot DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F

Part Number: DVISPL1DD
Be the first to write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/15/2015.
Learn More
StarTech® 1-Foot DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F StarTech® 1-Foot DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F
$14.99
Product description: The DVISPL1DD 1-foot DVI-D Digital Video Splitter Cable features one DVI-D (male) connector and two DVI-D (female) connectors, and allows you to connect two DVI-D capable monitors/displays to a single DVI-D digital video output port.
 

The DVISPL1DD 1-foot DVI-D Digital Video Splitter Cable features one DVI-D (male) connector and two DVI-D (female) connectors, and allows you to connect two DVI-D capable monitors/displays to a single DVI-D digital video output port.

Features:

  • Compatible with computers and HDTV video sources (satellite receivers, DVD players, etc) with DVI outputs
  • Support for high-resolution images
  • DVI-D Male to 2x DVI-D Female connectors
  • Limited lifetime manufacturer warranty

Specifications:

  • Cable Jacket Type: PVC - Polyvinyl Chloride
  • Cable Shield Type: Aluminum-Mylar Foil with Braid
  • Connector(s):
    • 1 - DVI-D (25 pin) Male
    • 2 - DVI-D (25 pin) Female
  • Color: Black
  • Cable Length: 1-foot
  • Weight: 5.3 oz

Note: This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display.


StarTech® 1-Foot DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F - Write a Review Close  Close