Please wait...action in progress.
StarTech® High Resolution VGA to Composite or S-Video Converter

StarTech® High Resolution VGA to Composite or S-Video Converter

Part Number: VGA2VID
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/31/2015.
Learn More
StarTech® High Resolution VGA to Composite or S-Video Converter StarTech® High Resolution VGA to Composite or S-Video Converter
$99.99 In stock
Product description: This High Resolution VGA to Composite or S-Video Converter is a simple hardware solution that allows you to convert a VGA/PC video signal into a Composite or S-Video signal for use with a CRT or flat panel display. The ideal solution for synchronizing monitors with television displays etc., the VGA to Composite/S-Video Converter offers selectable NTSC or PAL format operating modes to ensure compatibility with virtually any configuration.
 

This High Resolution VGA to Composite or S-Video Converter is a simple hardware solution that allows you to convert a VGA/PC video signal into a Composite or S-Video signal for use with a CRT or flat panel display. The ideal solution for synchronizing monitors with television displays etc., the VGA to Composite/S-Video Converter offers selectable NTSC or PAL format operating modes to ensure compatibility with virtually any configuration.

Features:
  • High resolution inputs from your PC up to 1600x1200
  • Provides output in both composite and S-Video formats
  • Supports NTSC and PAL compatible displays
  • Image underscan and overscan selectable switch
  • An inexpensive way to increase the size of a computer display
  • Displays computer screen images on your TV
  • Great for boardroom meetings, tradeshows, lectures, and CRT digital signage solutions
  • Use your TV to display computer presentations, surfing the Internet, playing video games and more
Specifications:
  • Color: Black
  • Input Voltage: 9
  • Operating Temperature: 0-70
  • Power Adapter: DC Voltage 5
  • Input Resolutions: 640x480 to 1600x1200
  • Video Output: Composite and S-Video
  • Refresh Rate: 1600x1200 @ 60Hz
  • Input Signal: VGA (HD-15 female connector)
  • Cable Included: 1 x 3ft Composite video cable
  • Warranty: 1 Year warranty

StarTech® High Resolution VGA to Composite or S-Video Converter - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.